??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24740.1206 Grub Screw with Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24740. - Star Grip Screws
Bill of material
24740.1206 Grub Screw with Star Grip
BESTNR
Ref. No.
24740.1206
MAT
Material, screw
Stainless steel
D1
50 mm
D2
Thread
M10
L
40 mm
G
Weight
60.0 g
Embedded user actions